D2450N04T
Überblick
The D2450N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 58mm and a height of 14mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V72-14.150M
Diagramme
Simulation
Support