D1961SH45T
Überblick
The D1961SH IGCT-Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 120mm and a height of 26mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High case non-rupture current
- Soft turn-off behavior at high turn-off di/dt
Vorteile
- Freewheeling or clamping diode for IGCT / Presspack IGBT
- Low inductive connection to IGCT / Presspack IGBT possible
- Extreme soft switching behavior at low on-state losses
Potentielle Zielanwendungen
Diagramme
Simulation
Support