Laser Diode & Light Fiber for LTT
On request you receive suitable optical fibers and laser diodes for our light-triggered thyristors
The Laser Diode and Light Fibers are designed for our Light Triggered Thyristors (LTT) with disc housing as well as for our whole thyristor module portfolio. Our Laser Diode matches the whole LTT portfolio. Optical fibers are applicable for all environments like oil, water and air.
According to your requirements your order can be placed directly in our webshop.
Gate leads are designed for Infineon’s Electrically Triggered Thyristors (ETT) with disc housing as well as for our whole thyristor module portfolio. The gate leads connect the semiconductor with the trigger unit. Our Laser Diode matches the whole LTT portfolio. Optical fibers are applicable for all environments like oil, water and air.
According to your requirements your order can be placed directly in our webshop
| All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |