Clamping Units for Discs
Überblick
On request you receive clamps (one-sided cooling) suitable for our disc housings
If one-side cooling is sufficient, Infineon´s thyristor and diode discs up to housing Ø75 mm can be mounted onto a heatsink by using clamping units easily.
According to your requirements your order can be placed directly in our webshop
Gate leads are designed for Infineon’s Electrically Triggered Thyristors (ETT) with disc housing as well as for our whole thyristor module portfolio. The gate leads connect the semiconductor with the trigger unit. Our Laser Diode matches the whole LTT portfolio. Optical fibers are applicable for all environments like oil, water and air.
According to your requirements your order can be placed directly in our webshop
Produkte
Highlights
| All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
Videos
Support