IDP45E60
Überblick
The 600 V, 45 A emitter controlled silicon power diode in a TO-220 Real 2-leg package has been primarily designed for motor drive applications up to 30kHz.
Zusammenfassung der Merkmale
- Lowest V F values
- Softest diodes available on the market
- T j(max) of 175°C
- Qualified according to JEDEC Standard
- Cooler packages and higher efficiency
- Excellent EMI behavior
- Excellent trade- off between cost and performance
- Low conduction losses
- Easy paralleling
Potentielle Zielanwendungen
Support