CoolSiC™ Schottky Diodes
Überblick
Silicon Carbide CoolSiC™ Schottky Diode solutions - Improve efficiency and solution costs
CoolSiC™ Schottky Diodes Unterkategorien
Infineon is the world’s first Silicon Carbide (SiC) discrete power supplier. Long market presence and experience enable Infineon to deliver highly reliable, industry-leading SiC performance. The differences in material properties between Silicon Carbide and Silicon limit the fabrication of practical Silicon unipolar diodes (Schottky diodes) to a range up to 100 V–150 V, with relatively high on-state resistance and leakage current. In SiC material Schottky diodes can reach a much higher breakdown voltage. The Infineon portfolio of Silicon Carbide (SiC) products covers 600 V and 650 V to 1200 V Schottky diodes.
Related information
Produkte
Highlights
| Features | Advantages | Benefits | Applications |
|
|
|
| CCM PFC Power [W] | CoolMOS™ R DS(on) [mΩ] | CoolSiC™ diodes I F [A] | |
|---|---|---|---|
| Server | Telecom | Server and telecom | |
| 500 | 1 x 90 | 1 x 190 | 1 x (4~6) |
| 750 | 1 x 99/2 x 190 | 2 x 190 | 1 x (6~8) |
| 1200 | 2 x (70~99) | 1 x (8~10) | |
| 2000 | 2 x 99 | 2 x (6~8)/1 x (12~16) | |
| 2700 | 3 x (41~80) | 2 x (8~10)/1 x (16~20) | |
| 3000 | 2 x 65/1 x 19 | 2 x (8~10)/1 x (16~20) | |
- R DS(on) depends on target efficiency level, switching frequency and thermal management
- Silicon Carbide (SiC) diode current level depends on switching frequency, current limitation and thermal management
Videos
Trainings
Support