TDB6HK124N16RR
Überblick
eupec™ EconoBRIDGE™ - 1600V Half Controlled Bridge Modules with Brake Chopper and NTC for a more compact converter design.
Zusammenfassung der Merkmale
- 2.5 kV AC 1min Insulation
- Al(2)O(3) Substrate with Low Thermal Resistance
- High Power Density
- High mechanical robustness
- Isolated copper base plate
- Solder Contact Technology
- RoHS compliant
Vorteile
- Compact design
- Standard Housing
Potentielle Zielanwendungen
Also available as variation with 180A Brake Chopper: TDB6HK180N16RR
Diagramme
Simulation
Support