Bridge Rectifier & AC-Switches
Überblick
Bridge Rectifiers & AC Controller for a more compact converter design
We offer bridge rectifier modules in solder pin design like EasyBRIDGE or eupec™ EconoBRIDGE™ modules. The available configurations are fully- and half controlled rectifiers with brake IGBT and optional NTC resistor. They cover the current range from 25 A up to 180 A at 800 V and 1600 V. The eupec™ IsoPACK™ family with screwable load terminals are fully- , half- and uncontrolled rectifier modules. The three phase AC Switches complete the eupec™ IsoPACK™ product family. The current range covers 85 A up to 205 A at 1600 V.
Produkte
Highlights
Simulation
Videos
Support