IR3599A
Überblick
A phase multiplier which is designed to double or quadruple the effective maximum phase count from the controller.
Vorteile
- 3.3V supply voltage
- Configurable phase multiplier as either doubler or quad from a single PWM input
- Capable of generating high output switching frequencies from 200k-800kHz
- Tri-state PWM input and outputs for power stage shutdown
- IR3599A is configured to accept our patented Active Tri-Level (ATL) PWM signals while IR3599 accepts industry's standard tri-state PWM signals
- VCC Power-on-reset
- Dual Flat No-Lead (DFN) Package
- Lead free RoHS compliant package
Potentielle Zielanwendungen
- Desktop and Workstations
- Graphic Boards
- MultiPhase
Videos
Support