Integrated POL Digital Interface
Überblick
The digital interface IPOL devices are easy-to-use, fully integrated and highly efficient D-DC regulator offering I2C/PMBus, Parallel VID, Intel SVID. Infineon smart POLs feature OptiMOS™ 5 for the highest efficiency supporting up to 40A . Different control topologies such as voltage mode and Infineon’s fast Constant on-time are available to meet an application’s specific requirements. Use the table below to select the most appropriate topology.
Produkte
Support