Integrated Class D Audio Amplifier ICs
MERUS™ class D audio amplifier ICs, multi-chip modules, and discrete MOSFET/HEMT driver ICs
Offering exceptional power efficiency and audio quality, Infineon’s integrated class D amplifier product family provides compact and highly efficient single and dual channel analog or digital/I2S packages with high noise immunity for low power audio applications.
High power efficiency and density in small packages
With the revolutionary multi-level amplifier technology, Infineon is leading the industry in terms of power efficiency. The monolithic fully integrated class D amplifier multi-level ICs allow filter-less heatsink free implementation and give designers enhanced flexibility to optimize audio systems for performance, size, and cost to meet critical design objectives in both today’s and tomorrow’s audio applications.
The integrated class D audio amplifier multi-chip module (MCM) family of devices integrates PWM controller and digital audio power MOSFETs in a single package to offer a highly power efficient, compact solution that reduces component count, eliminates the need for heatsinks, and shrinks PCB size by up to 70 percent.
Integrated class D audio amplifier ICs product solutions
Infineon’s portfolio of integrated class D audio amplifier solutions includes both analog and digital audio input types and are available with 35 W, 40 W, 80 W, 90 W, 100 W, 130 W, and 160 W output power for a variety of audio applications including portable Bluetooth speakers, home theatre systems, and professional audio systems. Our ultra-compact and highly configurable design offer best-in-class audio performance with low interference and power losses.
MERUS™ integrated class D audio amplifier solutions enable customers to maximize audio performance and power efficiency, while providing the highest degree of design freedom for innovative industrial product designs. The integrated audio ICs are available in compact and thermally efficient PQFN packages which eliminate the need for heatsinks.