ICE1CS02
Überblick
The ICE1CS02/G is designed for new generations of off-line Switched Mode Power Supplies (SMPS) with universal input and Power Factor Correction (PFC). The combined PWM controller can drive forward-type topology with lowest system BOM cost and design efford. This high performance SMPS Power Combi Controller is optimized to reduce system costs, supports solutions for global requirements, generates less EMI and is designed by FMEA rules.
Zusammenfassung der Merkmale
- Internal Synchronization
- External Synchronization
- Pre-short Protection
- AC brownout feature
- Pb-free lead plating, RoHS compilant
- Enhanced Dynamic Response
Vorteile
- PFC/PWM combi IC simplify the system BOM cost and design efford.
- Build-in protection features enhance the system safe.
- Synchronization between PFC and PWM stage reduce the EMI noise and extend life time of bulk capacitor.
Potentielle Zielanwendungen
- PC silverbox, Server PSU and industrial SMPS.
Videos
Support