ICE3BR2565JF
Überblick
Integrated power management IC integrated with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in TO220 FullPAK package. Capable for 69W SMPS design. The additional features include an active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.
Zusammenfassung der Merkmale
- Peak current control (current mode)
- 67kHz fixed switching frequency with frequency jitter (low EMI)
- Adjustable blanking window, active burst mode (low standby power <100mW)
- Enhanced integrated protection functions (auto-restart)
- Accurate peak power limitation
- Modulated gate drive
- Auto-restart enable pin, etc.
Vorteile
- Extremely low standby power
- Very accurate max power control
- Low EMI noise, etc.
Potentielle Zielanwendungen
- Medium power supply such as mini-Audio, LCD/PDP-TV, STB-High End, home theater, industrial power, etc.
Simulation
Support