CY8CMBR2016
Creating a capacitive matrix keypad has never been simpler.
Complete a matrix keypad design (up to 4x4) with Infineon's CY8CMBR2016, a member of the CAPSENSE™ Express family. This complete approach, combining SmartSense auto-tuning with hardware configurable settings that eliminate the need for software tools, firmware, and device programming, dramatically reduces the design cycle.
The CY8CMBR2016 supports industry standard Keypad Scan and Truth Table host interface protocols, enabling customers to leverage their existing host processor firmware.
The CY8CMBR2016 is enabled with Infineons SmartSense Auto-tuning, the only in production tuning algorithm which automatically compensates for variance in temperature, noise, and overlay thickness.
The CY8CMBR2016 CAPSENSE™ Design Guide (AN73034), provides step-by-step guidance for the sensor design and layout process, which saves valuable engineering resources, test time, improves yield, and speeds time-to-volume.
- Hardware configurable matrix solution
a. Create a matrix system with no software tools, firmware, or device programming required
b. Multiple matrix configurations available
i. 3x4
ii. 4x4
c. Can also be configured as 16 individual CAPSENSE™ buttons - Matrix host interface communication
a. Industry standard host interface protocols reuse existing host processor firmware
i. Key Scan Interface, Truth Table Interface
b.Encoded GPO Interface - Multi-touch enabled
a. Perfect for applications that require switching between multiple user interface modes - SmartSense auto-tuning enabled
a. Robust noise performance
b. Strong immunity to Radio Frequency (RF) and Alternating Current (AC) noise
c. No manual tuning required
d. Supports wide range of input capacitance (5 to 40pf) - Low-power consumption
a. Supply current in run mode as low as 15 μA/button
b. Deep sleep mode: 100 nA - Wide operating range
a. 1.71 to 5.5 V ideal for a wide range of regulated and unregulated battery applications+B7
- Watch our CAPSENSE™ Express demo videos
- Download the "Getting started with CAPSENSE™" design guide
- Purchase the CY3280-MBR Evaluation Kit


