XC800 I-Family (Industrial & Multimarket)
XC800 I-Family (Industrial & Multimarket) Unterkategorien
The XC800 I-Family consists of six series of 8-bit microcontrollers based on the 8051 core architechture. A set of peripherals is featured which enables the use in real-time-control environments like motor control as well as for communication purposes, capacitive touch and display control or LED lighting. All devices are developed to meet high quality and reliability requirements and a comprehensive portfolio of application oriented tools and kits provide short time to market solutions for developers.
Real-time-control @ low cost
- High performance 48MHz Capture/compare unit with ADC trigger and < 1µs A/D conversion time for precise and fast control loops
- Math & control code ROM Libraries – optimized & automated code execution save CPU and Flash resources
- 16-bit Co-processor to execute MDU or CORDIC algorithm
High reliability @ low cost
- Up to 130k h of operation and 20 years data retention
- Flash error correction & protection, brownout detection, automated dead time control
- For use in IEC 60730/Class B certified applications
Short time to market solutions
- Automated device configuration and code generation, complete Infineon application solution kits
- Free Infineon Development Tool Chain; support from leading tool chain suppliers
- Scalable product family with “pin to pin” compatible devices
Low-cost solutions for motor control and automation
Especially in fast growing mass markets low-cost and fast time to market solutions are key. Nevertheless customers will not compromise for smart and energy efficient designs. The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensorless motors reducing BOM making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an exellent fit for these emerging requirements. We are a leading supplier for motor control in eBikes for many years.
XC800 product family of 8-bit microcontrollers provides a scaleable protfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2KB to 64KB Flash and from 16-pin to 64-pin package options, qualified upto 125°C operating temerature
- Optimized peripherals and ROM-code for field oriented 3-phase motor control (FOC)
- Solutions for AC/DC Power Factor Correction
- MultiCAN technology supporting 2 CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link Sensor/Actuator Networks
- For the use in IEC 60730/Class B certified applications
Another good example of the high feature integration with XC800 microcontrollers is this example of a general purpose pump or fan application. The XC878 microcontroller manages field oriented three phase motor control in this sensorless solution. Furthermore, the same microcontroller also performs PFC to increase the efficiency of power conversion. IEC 60730/Class B certification guarantees a proven secure solution for home appliance devices.
Key Features
- Inverter control and PFC
- Field oriented three phase motor control
- Safety with IEC 60730/Class B compliance
- Temperature control
- LED display control
Today, still a lot of air conditioners - a true mass market application - are build with low-efficient motor drives and power conversion solutions. This applicaton example shows an improved solution with the use of only two 8-bit microcontrollers.
Key Features
- Inverter control
- Compressor restart dely
- Outdoor and indoor fan speed control
- Overcurrent protection
- Temperature control
- Power factor correction (PFC)
- Temperature arithmetic processing
In the growing market for electronic vehicles like the eBike, low-cost and highly-efficient control solutions are required. In the below application example, the XC836 microcontroller handles the motor control, battery charging and other functions of the ECU. Key features of the controller include symmertric PWM with automatic dead-time for up to three phases, a fast A/D converter that can be triggered synchronously with PWM, hardware-implemented fault handling and automatic Hall-effect sensor decoding and HW noise filter.
Key Features
- High performance motor control @ 48MHz
- Symmetric PWM with automatic dead-time for up to 3 phases
- Fast A/D converter that can be triggered synchronously to PWM
- Hardware-implemented fault handling
- Automatic Hall-effect sensor decoding and HW noise filter
The XC800 I-Family consists of six series of 8-bit microcontrollers based on the 8051 core architechture. A set of peripherals is featured which enables the use in real-time-control environments like motor control as well as for communication purposes, capacitive touch and display control or LED lighting. All devices are developed to meet high quality and reliability requirements and a comprehensive portfolio of application oriented tools and kits provide short time to market solutions for developers.
Real-time-control @ low cost
- High performance 48MHz Capture/compare unit with ADC trigger and < 1µs A/D conversion time for precise and fast control loops
- Math & control code ROM Libraries – optimized & automated code execution save CPU and Flash resources
- 16-bit Co-processor to execute MDU or CORDIC algorithm
High reliability @ low cost
- Up to 130k h of operation and 20 years data retention
- Flash error correction & protection, brownout detection, automated dead time control
- For use in IEC 60730/Class B certified applications
Short time to market solutions
- Automated device configuration and code generation, complete Infineon application solution kits
- Free Infineon Development Tool Chain; support from leading tool chain suppliers
- Scalable product family with “pin to pin” compatible devices
Microcontroller Mediacenter
Please check the youtube channel Infineon4Engineers for more videos.
How to get an Infineon Preferred Design House (PDH):
Please contact: AURIX@infineon.com
How to get in touch base with the Infineon PDH support line:
Please contact: PDH-Support@infineon.com
Click here and download the Design registration template.
Optimized open market customer support set up for systems using AURIX™ including software and other Infineon products such as Power products, Sensor products and modules. They are trained to provide application- and product-specific support.
Support Models | |
---|---|
|
|
|
Design House | Competences | Products |
---|---|---|
|
Microcontroller: AURIX™ Sensors products, |
|
|
Microcontroller: AURIX™, XMC Sensors products, Power products |
|
Infineon PDH Services - Embedded Office brochure
|
Products: Flexible Safety RTOS (pre-certified acc. IEC61508, ISO26262, IEC62304)
Development and Consulting Services: Infineon SafeTLib integration Infineon MCAL integration RTOS, Middleware and Driver development Pre-certification services according IEC61508, ISO26262, IEC62304 Experts for Functional Safety and Industrial Embedded Security |
Microcontroller: AURIX™, XMC |
Solution provider for Embedded Security:
|
Microcontroller: AURIX™ software & security |
|
Tools and services for embedded software development:
|
Microcontroller: AURIX™ software & security |
|
Power Electronic – Made by Frobas
|
|
Microcontroller: AURIX™, XMC™ Power products |
|
Microcontroller: AURIX™, XMC Sensors products, Power products |
|
Infineon PDH Services - HighTec brochure
|
Established embedded tools vendor:
Development and consulting services:
|
Microcontroller: AURIX™, XMC |
http://www.hitex.com/aurix
AURIX™ - PDH- Services - Hitex brochure
AURIX™ - PDH - Support Models Hitex
XMC - PDH- Services - Hitex brochure
|
|
Microcontroller: AURIX™, XMC Sensors products, Power products |
|
INTECS provides leading-edge software technologies to support the major European and Italian organisations in the design and implementation of advanced electronic systems for the Defence, Space and Civilian markets. Markets:
Typical activities are: Products:
Consulting:
|
AURIX™ and XMC™ |
|
Microcontroller: AURIX™ Sensors products, Power products |
|
|
SW-Development & Support Packages for AURIX
|
Microcontroller: AURIX™, XMC |
|
Complete or partial project support including:
|
Microcontroller: AURIX™, XMC Sensors products, Power products |
Development and integration services for AURIX
Analysis and Consulting
Test & Verification
|
Microcontroller: AURIX™, XMC | |
|
|
Microcontroller: AURIX™ Sensors products, Power products |
|
|
Microcontroller AURIX™, XMC™ , XC2000 families, Sensors products, Power products |
|
|
Microcontroller AURIX™, XMC™ |
How to get an Infineon Preferred Design House (PDH):
Please contact AURIX@infineon.com
How to get in touch base with the Infineon PDH support line:
Please contact PDH-Support@infineon.com
Partner | Description / Contact |
---|---|
|
ARCCORE is an independent software company providing AUTOSAR solutions to the global automotive market. ARCCORE ’s products include embedded software platforms and development tools and can easily be accessed from ARCCORE’s homepage. ARCCORE offers an innovative business model supporting all stages in the software development process providing both open source and commercial license terms. |
Bluewind's extensive knowledge of Infineon MCU products gives them the capability to provide expert services for full product design covering the complete design cycle: architectural stage, hardware/software design, product testing, CE compliance and post production. http://www.bluewind.it/ifx_home.html |
|
E2-CAD |
E2-CAD is a simplified joint stock company, founded in 2001 by people coming from the automotive electronics industry to provide high level consulting and product development support in the field of Powertrain (Electric Vehicle, transmission), Instrument clusters and Body controllers. E2-CAD has developed a Fast Prototyping ECU designed for real embedded test cases. This ECU includes three boards : The generic board includes multi-purpose interfaces for sensors/actuators (solenoids, motors, analog inputs, …) compliant to automotive standard constraints. The CPU board uses the large processing capabilities of Tricore TC 1797 with a BIOS allowing to adapt an applicative software. The third board is optional and designed to integrate specific customer additional functions. http://e2-cad.com/ |
Cichon Engineering Consulting |
http://ing.cichon.com/infineon |
http://www.elektrobit.com/ | |
eSyslogic provides engineering service for Industrial, Consumer and Multi-Media customers to accelerate designs. eSyslogic has extensive knowledge in Infineon 8 and 16 bit MCU coupled with in-depth know-how in application systems providing full turnkey solution to customers. eSyslogic can provide solutions with Infineon MCUs for the following application areas: capacitive touch control board, miniature beauty and healthcare product, ultrasonic slim fit gadget, portable toll gate reader with DVR, wireless charger etc. http://www.esyslogic.com/eng/product/product01_1.asp |
|
http://www.etas.com/ | |
Fineio has earned its reputation as a Shenzhen New Hi-tech Enterprise. We specialize in offering professional R&D program to satisfy specific demands from our customers with complete service and support. Our products and business include Induction Cooker, Soybean Milk Maker, Electromagnetic Water Heater ,Air Heater, Electromagnetic Pressure Cooker, Electromagnetic coffee maker, Commercial IH Cooker and Induction heating. We are proud to have a team of professional employees experienced in research and design with a wide sales network. Our business goal is to creat the best brand with the highest reputation and influence in our field. http://www.fineio.com/en/ |
|
The MM232R and the UB232R from FTDI are simple and easy-to-use tools to program and communicate with Infineon's XC800 microcontrollers. They provide seamless connection between the PC's USB port and the microcontroller's UART port and work efficiently together with FLOAD (part of DAVEBENCH).
Applications:
|
|
With 35 years experience in micrcontroller designs, Hitex offers development tools and development services in HW, SW and testing for Infineon microcontrollers. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. https://www.hitex.com/ |
|
IHR is an independent company based in Rheinmünster/Germany with global offices and representatives (started in 1992 as a test laboratory and developer for driver / bus software (CAN, LIN, Flexray Ethernet)). Additionally, IHR has been active in the field of automotive application software for Tier 1's and OEM's in the field of stepper motors and flap control in the extended climatic range, actuators, ventilation of the vehicle interior and performance regulation in the seat comfort area. The projects (including ASIL requirements) are implemented according to the IHR Q management system (analogous to ISO TS 16949) and the work is carried out according to SPICE processes. Development Tools for crosslinking in automobiles
And other solutions, for example: Expert Systems for the analysis of network timings, Measuring Tools for the integration of control units, Testing Tools for the production at the OEM and Tier1. |
|
https://www.kpit.com/ | |
Infineon and MESCO Engineering entered a cooperation to provide reference designs for IO-Link developments and full engineering service using infineon microcontroller. The MESCO IO-Link device stack is ported to a XC800 microcontroller. https://www.mesco-engineering.com/ |
|
For over 20 years, Mixed Mode, a PIXEL Group company, has successfully supported its customers in the development of embedded and software engineering. Mixed Mode is a preferred supplier partner for Infineon projects and as such has extensive know-how of Infineon microcontroller platforms & tools (e.g. 166-, XMC-, TriCore- and Aurix- families).
|
|
http://powerelectronics.de/ | |
Murata offers technical support for Ceramic Resonators and Crystals to get the optimum oscillation circuit conditions for Infineon MCUs. https://www.murata.com/ | |
NDK Nihon Dempa Kogyo Co.Ltd is one of the top brand in the quartz crystal industry. Market leader especially in the field of automotive applications and telecommunication. With long experience in circuit design we offer measurement to ensure stable oscillation of crystal in the oscillator circuitry. For details about our service kindly follow the url of our German partner Frischer Electronic GmbH: http://www.frischer-frg.com/ |
|
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de | |
http://www.sotec.eu | |
TELNET is a Global provider of Offshore/Nearshore Product Development and Engineering Services, following Partnership approaches to servicing our customers worldwide.
|
|
Developing software in conformance with Safety Critical Standards can greatly increase development cost, challenges, costs, and risks. It is critical to optimize your processes to achieve compliance efficiently and cost effectively. Long or short-term Project Consulting, Mentoring. Regulatory Compliance Training and Consulting to help reduce the cost of software certification, Software Development and Testing services to mentor, coach, assist, or fully outsource any of your software engineering activities –e.g. Gap Analysis. Deep domain expertise and real-world experience with Industry Standards including: Avionics Standards: DO-178B, DO-178C, DO-254, Medical Standards: FDA 510(k), PMA, Automotive Standard: ISO 26262,Railway Standards: CENELEC, EN 50126, EN 50128, and EN 50129, Industrial Automation Standard: IEC 61508 |
Infineon offers programming services for certain customer-specific applications. We adapt programs for specific needs in applications such as automotive and electric motor control, building on Infineon’s Microcontroller Firmware and Software libraries.
For more Information on Programming Services please contact your nearest Infineon sales office or contact one of our partners below:
Company Name and Weblink | C500 | XC800 | C166 | XC2000 | TriCore ™ | Description |
---|---|---|---|---|---|---|
btv technologies gmbh |
X | X | X | X | X | btv offers: State of the art programming , tape & reel and logistics services, on 7 days a week, 24 hours. Main customers come from the automotive and telecommunications sector. We are certified acc. to TS16949, ISO9001. |
FALCON |
X | X | X | X | Falcon Denshi K.K. offers the programming service from 1 chip to mass production in Japan market. Falcon Programming Center is able to offer ROM programming service, marking, taping & reeling, baking, dry packing, 2D inspection, 3D lead scan and socket cleaning & restoration service and so on. | |
X | X | X | X | X | Full-fledged Automatic Programming Service Founded in 2002, Flatek provide programming and testing services in Great China Market, including service facilities in Taipei, Shenzhen, Shanghai, Chengdu, and Zhengzhou. Flatek is a ISO-9001 certified company. Major Services:
|
|
Hi-Lo Systems |
X | X | X | X | HI-LO SYSTEMS established its Programming Center in 2001 This Center has been ISO-9001 and TS-16949 certified. HI-LO Programming Center is able to offer comprehensive and also competitive solutions for device programming, marking, taping & reeling, baking, dry packing, laser mark, 2D inspection and 3D lead scan, etc., including special request of customized devices programming and packing. Hi-Lo offers the programming services in Great China zone, including Taipei, Hsinchu, Hong Kong and Shanghai. |
|
HTV GmbH |
X | X | X | X | X | Programming of electronic components: • Programming capacity >750,000 pcs/day • Programming of all electronic components incl. wafer-programming • Own development of algorithms & adapters • HTV-On-Site Programming - programming at customer's facility In addition we provide a full range of services like complex serial number programming, automated tape&reel service with 3D lead-inspection, laser marking, marking removal etc.
|
Test and Qualification of electronic components: • Testing capacity >450,000 pcs/day • Data sheet and electrical authenticity test • Component qualification & environmental simulations • Screening of specific parameters • Fully automated high capacity testers • Development of test programs and ASICs HTV offers fast and flexible testing solutions tailor made to specific customer requirements. We test and qualify wafers, components and assemblies. Our engineers are specialized in performing complex test applications including own development of test-programs and robots.
|
||||||
Long-Term Conservation of electronic components: Our unique Thermal-Absorptive Gas-Barrier Method TAB® offers a long-term conservation of components or complete devices currently up to 50 years. This product-specific reduction of the determining physical and chemical aging processes keeps components alive for decades also after end-of-life announcement. Analysis of electronic components, packaging, wafer sawing, tinning & retinning etc. Certification: ISO/TS16949 & ISO9001 |
||||||
X | X | X | X | X | Full-fledged Automatic Programming Service ProMik’s trusted programming services build on 10 years experience and offer fully automated and integrated programming systems. Our services range from automated device handling/programming with lead inspection (2D-Collinearity and 3D-Coplanarity), laser-marking with full traceability to logistic services. ProMik offer an additional advantage for its customers: accessible engineering Know-How on site. Programming
Competence in this area has enabled Promik to STL (Ship to line) for key Automotive customers Certification TS16949 and ISO9001 |
|
X | X | X | X | X | SEMITRON W.Röck GmbH was founded 1975 in south of Germany by Mr. Dipl.-Ing. Werner Röck More than 40 Years competence and experience! Meanwhile 140 employees, independent company with flexible structures and flat hierarchy. This company has been ISO-9001 certified and offer the programming service worldwide. Company locations are in Germany and Switzerland. For programming Security Devices, MCU`s, EPROM`s, FLASHE`s ( standard, NAND, NOR… ) OTP`s, PLD`s … we use systems from DATA I/O, BP Microsystems, ELNEC, HI/LO … etc. Automatically programming and Tape & Reel of SOT23 is no problem since 10 year`s. Marking options: Label, Ink and Laser Inspection options: 2D and 3D Leadscan Delivery: Tray, Tube and Tape & Reel Packaging: ESD, Dry Pack, Nitrogen Programming capacity: up to 500`000 pcs./day Additional services!
|
For programming services companies:
If you offer programming services specific for Infineon Microcontrollers and want to be listed on this page, please write an email using the contact form below.
|
|
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication. |
|
|
|
|
|
|
|
|
|
|
32-bit: Tricore®
32-bit: XMC4000/XMC1000®
Training Title |
Language |
Hitex |
Microconsult |
Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
Hands-on Professional Middleware für Cortex-M | German | X | |
German |
|||
English |
16-bit: C166, XC166
Training Title |
Language |
Hitex |
Microconsult |
X | |||
X | |||
XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Controller Area Network
- AURIX™ Debug Support
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Direct Memory Access
- AURIX™ Ethernet MAC
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Generic Timer Module
- AURIX™ Hardware Security Module
- AURIX™ High Speed Serial Link
- AURIX™ Infineon Low Level Driver
- AURIX™ Input Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Program Memory Unit
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Safety Concept
- AURIX™ Safety Management Unit
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ System Control Units
- AURIX™_ASCLIN_UART_1
- AURIX ™_ASCLIN_LIN_Master_1
- AURIX ™_ASCLIN_Shell_UART_1
- AURIX™_ASCLIN_SPI_Master_1
- AURIX™_ADC_Background_Scan_1
- AURIX™_ADC_Group_Scan_1
- AURIX™_Blinky_LED_1
- AURIX™_CCU6_ADC_1
- AURIX™_CCU6_Interrupt_1
- AURIX™_CCU6_PWM_Generation_1
- AURIX™_CCU6_PWM_Capture_1
- AURIX™_CPU_Perf_Counters_1
- AURIX™_DMA_ADC_Transfer_1
- AURIX™_DMA_Linked_List_Mode_1
- AURIX™_DMA_Mem_to_Mem_1
- AURIX™_DSADC_1
- AURIX™_ERU_Interrupt_1
- AURIX™_GPT12_PWM_Capture_1
- AURIX™_FCE_CRC_1
- AURIX™_GPT12_Timer_Concatenation_1
- AURIX™_GPIO_LED_Button_1
- AURIX™_GTM_ATOM_Interrupt_1
- AURIX™_GTM_ATOM_PWM_1
- AURIX™_GTM_TOM_Interrupt_1
- AURIX™_GTM_TOM_PWM_1
- AURIX™_GTM_TIM_Capture_1
- AURIX™_I2C_Read_Ext_Device_1
- AURIX™_Interrupt_Prio_1
- AURIX™_IOM_PWM_Monitor_1
- AURIX™_IOM_Signals_Comparison_1
- AURIX™_MTU_MBIST_1
- AURIX™_MULTICAN_GW_TX_FIFO_1
- AURIX™_MULTICAN_1
- AURIX™_MULTICAN_FD_1
- AURIX™_Multicore_1
- AURIX™ _PWM_Buzzer_1
- AURIX™ _RAM_Run_Function_1
- AURIX™_SCU_Clock_1
- AURIX™_SCU_Die_Temp_Sensor_1
- AURIX™_SCU_Emergency_Stop_1
- AURIX™_SCU_Power_Down_Idle_1
- AURIX™_SCU_Power_Down_Sleep_1
- AURIX™_SCU_Reset_Detection_1
- AURIX™_SMU_Emergency_Stop_Alarm_1
- AURIX™_SMU_IR_Alarm_1
- AURIX™_SMU_Reset_Alarm_1
- AURIX™_SPI_CPU_1
- AURIX™_SPI_DMA_1
- AURIX™_STM_Interrupt_1
- AURIX™_UART_DMA_Transfer_1
- AURIX™_UART_VCOM_1
- AURIX™_Watchdog_1
Another good example of the high feature integration with XC800 microcontrollers is this example of a general purpose pump or fan application. The XC878 microcontroller manages field oriented three phase motor control in this sensorless solution. Furthermore, the same microcontroller also performs PFC to increase the efficiency of power conversion. IEC 60730/Class B certification guarantees a proven secure solution for home appliance devices.
Key Features:
- Inverter control and PFC
- Field oriented three phase motor control
- Safety with IEC 60730/Class B compliance
- Temperature control
- LED display control
Today, still a lot of air conditioners - a true mass market application - are build with low-efficient motor drives and power conversion solutions. This applicaton example shows an improved solution with the use of only two 8-bit microcontrollers.
Key Features:
- Inverter control
- Compressor restart dely
- Outdoor and indoor fan speed control
- Overcurrent protection
- Temperature control
- Power factor correction (PFC)
- Temperature arithmetic processing
In the growing market for electronic vehicles like the eBike, low-cost and highly-efficient control solutions are required. In the below application example, the XC836 microcontroller handles the motor control, battery charging and other functions of the ECU. Key features of the controller include symmertric PWM with automatic dead-time for up to three phases, a fast A/D converter that can be triggered synchronously with PWM, hardware-implemented fault handling and automatic Hall-effect sensor decoding and HW noise filter.
Key Features:
- High performance motor control @ 48MHz
- Symmetric PWM with automatic dead-time for up to 3 phases
- Fast A/D converter that can be triggered synchronously to PWM
- Hardware-implemented fault handling
- Automatic Hall-effect sensor decoding and HW noise filter