SAK-XC2785X-104F80LR AB
Überblick
Equipped with advanced peripherals like multiple PWM-units, fl exible serial interfaces (Universal Serial Interfaces (USICs)), as well as a MultiCAN unit with up to 2 CAN nodes, the microcon troller is the perfect fi t for value driven PowerTrain applications. External component integration such as an embedded voltage regulator, eePROM emulation with additio nal fl ash modules and various on chip oscillators additionally optimizes total system costs.
Zusammenfassung der Merkmale
- Package: PG-LQFP-144
- CAN Nodes: 2
- Program Memory: 832.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: USIC
Potentielle Zielanwendungen
- Automotive PowerTrain
Support