SAK-XC2220U-8F40V AA
Überblick
The XC2200U series, with the XC222xU (VQFN-48) and XC221xU (TSSOP-38) derivatives, further enlarges the XC2200 microcontroller family in the ultra-low-end.
Zusammenfassung der Merkmale
- Package: PG-VQFN-48
- CAN Nodes: 0
- Program Memory: 64.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 2 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
- Lighting
- Power operating systems
- Start Stop
Tools & Software
Support