SAK-XC2268N-40F80LR AB
Überblick
The XC226xN (LQFP-100) and XC223xN (LQFP-64) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 320 K and a 80MHz performance, the micro controller is well suited for automotive and motorcycle body applications.
Zusammenfassung der Merkmale
- Package: PG-LQFP-100
- CAN Nodes: 6
- Program Memory: 320.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
- Automotive and motorcycle body applications.
Support