SAK-XC2269I-136F128LR AA
Überblick
The XC2200I microcontroller series offers a strong performance boost by integrating the INSTRUCTION CACHE (iCache) between the embedded Flash and the CPU.
Zusammenfassung der Merkmale
- Package: PG-LQFP-100
- CAN Nodes: 6
- Program Memory: 1,088.0 KByte
- FlexRay™: 2
- Type of Serial I/O Interfaces: 10 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
- High-end BCM
- Gateway
Support