8-bit Microcontroller, 8051 compatible

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

8-bit Microcontroller, 8051 compatible  Unterkategorien

Book: Embedded Programming - XC800 Family


Application Notes

Titel Größe Datum Version
2.9 MB 15 Mär 2016 03_05
433 KB 25 Apr 2013 01_00
2.3 MB 10 Dez 2012 01_00
1.6 MB 10 Dez 2012 01_00
4.4 MB 07 Nov 2012 01_00
362 KB 07 Nov 2012 01_00
6.3 MB 07 Nov 2012 01_01
404 KB 07 Nov 2012 01_01
1.8 MB 23 Jul 2012 01_00
318 KB 23 Jul 2012 01_00
1.8 MB 11 Okt 2012 01_01
319 KB 20 Mär 2012 01_00
1.9 MB 01 Feb 2012 01_00
1.9 MB 01 Feb 2012 01_00
1.6 MB 01 Feb 2012 01_00
1.3 MB 01 Feb 2012 01_00
1.8 MB 01 Feb 2012 01_00
1.1 MB 29 Dez 2011 01_00
1.1 MB 27 Mär 2012 01_01
3.5 MB 27 Mär 2012 01_01
1.1 MB 06 Mai 2011 01_01
3.5 MB 07 Mär 2011 01_00
664 KB 07 Mär 2011
1.1 MB 24 Feb 2011 01_00
3.7 MB 23 Feb 2011 01_01
1.2 MB 23 Feb 2011 01_01
2.9 MB 11 Okt 2012 01_04
816 KB 23 Mär 2012 01_03
1.5 MB 11 Okt 2012 01_03
335 KB 20 Mär 2012 01_02
1.2 MB 04 Okt 2010 01_00
1.5 MB 30 Sep 2010 01_00
362 KB 23 Feb 2011 01_00
3.3 MB 28 Sep 2010 01_00
2.6 MB 28 Sep 2010 01_00
2 MB 18 Aug 2010 01_00
991 KB 25 Aug 2010 01_01
936 KB 05 Jul 2010 01_00
1.4 MB 01 Jul 2010 01_00
1.5 MB 01 Jul 2010 01_00
987 KB 01 Jul 2010 01_00
1.2 MB 01 Jun 2010 01_00
399 KB 23 Feb 2011 01_00
1.6 MB 01 Jun 2010 01_00
3.1 MB 01 Jun 2010 01_00
897 KB 01 Mai 2010 01_00
1.2 MB 11 Mär 2010 01_00
17.8 MB 09 Feb 2010 02_00
1.2 MB 01 Feb 2010 01_00
1.7 MB 01 Feb 2010 01_00
2 MB 29 Sep 2009 01_00
1.2 MB 29 Sep 2009 01_00
2.7 MB 23 Apr 2009 01_00
1.7 MB 31 Mär 2009 01_03
2.3 MB 11 Feb 2009 01_00
4.1 MB 11 Feb 2009 01_00
1 MB 01 Aug 2008 01_00
308 KB 01 Aug 2008 01_00
1.1 MB 01 Aug 2008 01_00
308 KB 01 Aug 2008 01_00
874 KB 01 Sep 2008 01_00
378 KB 01 Sep 2008 01_00
417 KB 01 Sep 2008 01_00
626 KB 01 Sep 2008 01_00
863 KB 01 Sep 2008 01_00
2.5 MB 01 Sep 2008 01_00
3.3 MB 20 Mär 2009 02_00
1.6 MB 25 Dez 2007 01_00
1.1 MB 01 Okt 2007 01_00
4.2 MB 01 Okt 2007 01_00
320 KB 01 Okt 2007 01_00
359 KB 18 Sep 2007 01_00
392 KB 28 Dez 2011 01_03
2.3 MB 28 Dez 2011 01_00
1 MB 28 Dez 2011 01_01
1.4 MB 28 Dez 2011 01_00
468 KB 28 Dez 2011 01_00
736 KB 28 Dez 2011 01_01
463 KB 28 Dez 2011 01_00
1.3 MB 28 Dez 2011 01_00
423 KB 28 Dez 2011 01_00
1.3 MB 28 Dez 2011 01_00
1.2 MB 28 Dez 2011 01_00
882 KB 28 Dez 2011 01_00
1.4 MB 28 Dez 2011 01_00
339 KB 28 Dez 2011 01_00
897 KB 28 Dez 2011 01_01
348 KB 28 Dez 2011 01_01
320 KB 28 Dez 2011 02_00
349 KB 28 Dez 2011 02_00
321 KB 28 Dez 2011 01_00
317 KB 28 Dez 2011 01_00
207 KB 28 Dez 2011 01_01
292 KB 28 Dez 2011 01_00
673 KB 28 Dez 2011 00_01
85 KB 28 Dez 2011 00_01
329 KB 28 Dez 2011 01_00
294 KB 28 Dez 2011 01_00
331 KB 28 Dez 2011 01_00
294 KB 28 Dez 2011 01_00
294 KB 28 Dez 2011 01_00
495 KB 28 Dez 2011 01_01
353 KB 28 Dez 2011 00_01
819 KB 28 Dez 2011 01_00
505 KB 28 Dez 2011 01_00
349 KB 28 Dez 2011 01_00
295 KB 28 Dez 2011 00_02
793 KB 28 Dez 2011 00_01
308 KB 28 Dez 2011 00_01
165 KB 28 Dez 2011 00_01
304 KB 28 Dez 2011
605 KB 28 Dez 2011 01_00
493 KB 28 Dez 2011 00_01
285 KB 28 Dez 2011 00_01
113 KB 28 Dez 2011 00_01
132 KB 28 Dez 2011 01_02

Presentations

Titel Größe Datum Version
277 KB 26 Jun 2014 01_00
294 KB 04 Mär 2010

Evaluierungs-Boards

Board Familie Beschreibung Status
KIT_XC878_EK_V1 Microcontroller For evaluation of XC864/XC878 including documentation, compiler, debugger, operating system, parallel cable and one extension board.
  • XC864
  • XC878
KIT_AK_FOCDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Sensorless FOC of PMSM with XE164. Sensorless FOC of PMSM with XC878.
  • XC878
  • XE164F
active and preferred
KIT_AK_DAVEDRIVE_V3 Microcontroller Scalable low voltage PMSM motor driver kit with DAVE™ Drive auto code generator. Uses the full power of Infineon microcontrollers, e.g. it generates optimized FOC code for XC878 using a vector computer and XE164 with MAC unit supporting single cycle 16 x 16-bit multiplication and accumulation. This usually requires expert knowledge in both motor control and assembler programming.
  • XC878
  • XE164
active and preferred
KIT_AK_BLDC_MDB_V1 Microcontroller Motor control demo kit for block commutation (20 ~ 45V, 0 ~ 16A) on BLDC motors.
  • XC866
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AK_XC866_BLDC Microcontroller 12V BLDC (brushless DC)  automotive application kit: pp to 20A BLDC motor, inverter, MCU (XC866). Free compiler (SDCC) and debugger (HITOP). Tutorial videos demonstrating how to use the kit.
    • XC866
    active and preferred
    KIT_AK_XC866_LIN_STEPPER Microcontroller XC866 LIN stepper motor kit: to jump start stepper motor design and provide an introduction to the Local Interconnect Network (LIN) protocol, Infineon offers the XC866 LIN stepper motor application kit.
    • XC866
    active and preferred
    KIT_AK_INTOUCH Microcontroller The Kit is built around Infineon’s new XC836T 8-bit microcontroller and is a combined control solution for capacitive touch buttons and LED-display functionality. The sensing sensitivity is adjusted to work with a 2mm acrylic glass cover mounted on the substrate.
    • XC836
    active and preferred
    KIT_XC822_XC836_DALI Microcontroller "DALI PHY connector provides a physical interface to DALI networks and can be plugged onto our XC82x- and XC83x-Easykit to build and configure a physical DALI network. "
    • XC822
    • XC836
    active and preferred
    KIT_XC822_EK_V1 Microcontroller For evaluation of XC822 microcontroller; including USB cable, high power LED module, boost converter, capacitive touch pads and CD-ROM with technical documentation (user manual, data sheets, board documentation, Errata sheets), DAVE™ Bench free development tool chain (compiler, debugger, flash loader) and application code examples with hands on trainings.
    • XC822
    active and preferred
    KIT_AK_INTOUCH7B Microcontroller Solution for touch and LED-display control based on XC822T 8-bit microcontroller with embedded control ROM-library. Code examples and documentation for capacitive touch buttons and LED-display control. DAVETM Bench free? development tool chain. Programmer access and power supply via USB.
    • XC822T
    active and preferred
    KIT_AK_3PHASE_DRIVE_V1 Microcontroller 3-phase drive application kit: 0.75kW power stage for consumer and industrial drives, XC886 motor control unit with molded CIPOS™ module and integrated AC/DC converter. Seperately application kit for PMSM/BLDC and induction motors (110V and 220V).
    • XC886
    active and preferred
    KIT_AK_2MOTORDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Simultaneous control of two PMSMs with sensorless FOC & digital PFC with XE164. Sensorless FOC & digital PFC with XC878. V/f control of ACIM for quick evaluation.
    • XC878
    • XE164F
    on request
    KIT_AK_INTOUCHIR Microcontroller The IR Remote Control Kit is a re-programable remote control solution based on RC-5 standard. A modular kit with a transceiver panel and a receiver board features a combination of capacitive touch control and IR communication, building on Infineon's new XC822 microcontroller
    • XC822
    active and preferred
    KIT_AK_INTOUCH16B Microcontroller The inTouch Application Kit is a comprehensive set of hardware and software reference designs for touch sensing and LED display solutions with XC836T.
    • XC836
    active and preferred
    KIT_AK_XC800_FOC_V1 Microcontroller Field Oriented Control (FOC) evaluation kit based on XC886/888 including documentation, ready-to-use FOC software, compiler, debugger, USB-CAN interface, DAVE™ mother system and a 24V PMSM motor.
    • XC886
    KIT_XC836_EK_V1 Microcontroller For evaluation of XC835 and XC836 microcontrollers; including USB cable, capacitive touch pads, LED display and CD-ROM with technical documentation (user manual, data sheets, board documentation, Errata sheets), DAVE™ Bench free development tool chain (compiler, debugger, flash loader) and application code examples with hands on trainings.
    • XC835
    • XC836
    active and preferred
    KIT_AK_INTOUCHCW Microcontroller Solution for touch and LED-color control based on XC822T 8-bit microcontroller with embedded control ROM-library. Code examples and documentation for capacitive touch wheel and LED-color control. DAVETM Bench free? development tool chain. Programmer access and power supply via USB.
    • XC822T
    active and preferred

    Finden Sie eine Antwort auf Ihre Frage

    Infineon begrüßt Ihre Kommentare und Fragen.

    Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

    Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.