SAK-TC397XA-256F300S BC
Infineon releases its second generation AURIX™ microcontroller in embedded flash 40 nm technology. It comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive trends and challenges. This family has more than 20 products to provide the most scalable portfolio of safety microcontroller. In terms of performance, the highest end product TC39x offers 6 cores running at 300 MHz and up to 6.9 MBytes embedded RAM, and consuming below 2 W. Its mirrored embedded flash banks offers A/B swap capabilities.
Zusammenfassung der Merkmale
- 6 TriCore™ running at 300 MHz (with 4 additional checker cores delivering 4000 DMIPS)
- 16 MB flash / ECC protection
- 6.9 MB SRAM / ECC protection
- 1 Gbit Ethernet
- 12xCAN FD , 2xFlexRay, 12xASCLINs, 4xQSPI , 2xI²C , 25xSENT, 6xPSI, 2xHSSL, 4xMSC , 1x eMMC/SDIO
- 8x400 Mbit/s LVDS Radar Interface
- 2x SPU (Signal Processing Unit) for Radar signal procesing
- Redundant and diverse timer modules ( GTM, CCU6 , GPT12)
- EVITA Full HSM (ECC256 and SHA2)
- PG-LFBGA-292
- ISO 26262 ASIL-D support
- AUTOSAR 4.2 support
- Single voltage supply 5 V or 3.3 V
- Temperatre -40°C to 125°C
- 165°C junction temperature
Vorteile
- Complete Infineon chipset: MCU, front-end MMIC and safe power supply
- Highly integrated solution for performance demanding radar applications
- Fully compatible with TC357TA for more cost effective solutions
Radar cluster:
- LVDS radar interface
- Lock-stepped radar processor
- High bandwidth radar SRAM
Potentielle Zielanwendungen
Sensor fusion : As part of cutting-edge autonomous driving systems that can make critical, autonomous decisions, sensor fusion applications must be designed meet the highest safety and security standards. And must reliably provide exceptional performance. That’s where Infineon comes into play .
Highly integrated automotive 77 GHz radar chipset : Thanks to its proprietary radar accelerator IP (SPU), the new TriCore™ AURIX™ TC3xx family will bring another level of performance to radar applications, as well as fulfilling the ever-growing requirements regarding safety and security in the ADAS market.
Automotive 24GHz Radar chipset: Offers cost effective solution for meeting the needs of 24 GHz radar systems.
The new features and increased SRAM, in conjunction with outstanding safety features, enables a high level of integration
and reduction of complexity.
Industrial radar systems 60GHz : 60GHz ultra-wide band (57GHz-64GHz) technology and cognitive sensing capabilities enables ultra-short range applications such as advanced presence detection for power saving in smart gadgets or smart conference room systems, gesture sensing for infotainment systems and mobile devices, material detection, contactless or contact-based vital sign monitoring and also can be used in industrial robotics for collision warning.
AURIX™ Embedded Software
AUTOSAR suits from 3rd parties
AURIX™ Tool
|
|
![]() |
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication. |
|
|
![]() |
|
![]() |
|
![]() |
|
|
|
|
32-bit: Tricore®
| Training Title |
Language |
Hitex |
Microconsult |
| AURIX TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
| AURIX TC2xx Workshop: 32-Bit Multicore Microcontroller Family | English | X | |
| AURIX TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
| AURIX TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
| German |
|||
| English |
|||
| German |
|||
| English |
32-bit: XMC4000/XMC1000®
| Training Title |
Language |
Hitex |
Microconsult |
| Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
| Hands-on Professional Middleware für Cortex-M | German | X | |
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
German |
||
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
English |
16-bit: C166, XC166
| Training Title |
Language |
Hitex |
Microconsult |
| X | |||
| X | |||
| XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
| XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
| XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
| XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
| Operating system and Applications | Language | Hitex | Microconsult |
| X | |||
| X | |||
| Embedded C: Programmiermethoden und -tools for Embedded-Anwendungen |
German
|
||
| Embedded C: Programming Methods and Tools for Embedded Applications |
English |
||
| German |
|||
| TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
| Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
| Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
| Tracen und Multicore Debugging for TriCore/AURIX (MCDS) mit Lauterbach TRACE32 |
German |
||
| Tracing and Multicore Debugging for TriCore/AURIX (MCDS) with Lauterbach TRACE32 |
English |
||
| German |
|||
| English |
|||
| German |
|||
| English |
|||
| RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen f¼r Embedded- und Echtzeitsysteme |
German |
||
| RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Controller Area Network
- AURIX™ Debug Support
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Direct Memory Access
- AURIX™ Ethernet MAC
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Generic Timer Module
- AURIX™ Hardware Security Module
- AURIX™ High Speed Serial Link
- AURIX™ Infineon Low Level Driver
- AURIX™ Input Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Program Memory Unit
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Safety Concept
- AURIX™ Safety Management Unit
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ System Control Units
- AURIX™_ASCLIN_UART_1
- AURIX ™_ASCLIN_LIN_Master_1
- AURIX ™_ASCLIN_Shell_UART_1
- AURIX™_ASCLIN_SPI_Master_1
- AURIX™_ADC_Background_Scan_1
- AURIX™_ADC_Group_Scan_1
- AURIX™_Blinky_LED_1
- AURIX™_CCU6_ADC_1
- AURIX™_CCU6_Interrupt_1
- AURIX™_CCU6_PWM_Generation_1
- AURIX™_CCU6_PWM_Capture_1
- AURIX™_CPU_Perf_Counters_1
- AURIX™_DMA_ADC_Transfer_1
- AURIX™_DMA_Linked_List_Mode_1
- AURIX™_DMA_Mem_to_Mem_1
- AURIX™_DSADC_1
- AURIX™_ERU_Interrupt_1
- AURIX™_GPT12_PWM_Capture_1
- AURIX™_FCE_CRC_1
- AURIX™_GPT12_Timer_Concatenation_1
- AURIX™_GPIO_LED_Button_1
- AURIX™_GTM_ATOM_Interrupt_1
- AURIX™_GTM_ATOM_PWM_1
- AURIX™_GTM_TOM_Interrupt_1
- AURIX™_GTM_TOM_PWM_1
- AURIX™_GTM_TIM_Capture_1
- AURIX™_I2C_Read_Ext_Device_1
- AURIX™_Interrupt_Prio_1
- AURIX™_IOM_PWM_Monitor_1
- AURIX™_IOM_Signals_Comparison_1
- AURIX™_MTU_MBIST_1
- AURIX™_MULTICAN_GW_TX_FIFO_1
- AURIX™_MULTICAN_1
- AURIX™_MULTICAN_FD_1
- AURIX™_Multicore_1
- AURIX™ _PWM_Buzzer_1
- AURIX™ _RAM_Run_Function_1
- AURIX™_SCU_Clock_1
- AURIX™_SCU_Die_Temp_Sensor_1
- AURIX™_SCU_Emergency_Stop_1
- AURIX™_SCU_Power_Down_Idle_1
- AURIX™_SCU_Power_Down_Sleep_1
- AURIX™_SCU_Reset_Detection_1
- AURIX™_SMU_Emergency_Stop_Alarm_1
- AURIX™_SMU_IR_Alarm_1
- AURIX™_SMU_Reset_Alarm_1
- AURIX™_SPI_CPU_1
- AURIX™_SPI_DMA_1
- AURIX™_STM_Interrupt_1
- AURIX™_UART_DMA_Transfer_1
- AURIX™_UART_VCOM_1
- AURIX™_Watchdog_1








