SAK-TC397QA-160F300S BC
Infineon releases its second generation AURIX™ microcontroller in embedded flash 40 nm technology. It comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive trends and challenges. This family has more than 20 products to provide the most scalable portfolio of safety microcontroller. In terms of performance, theTC397QA offers 4 cores running at 300 MHz and a 5472 KBytes embedded RAM, and consuming below 2 W. Its mirrored embedded flash banks offers A/B swap capabilities
Summary of Features:
- 4 TriCore™ running at 300 MHz (with 3 additional checker cores delivering 4000 DMIPS)
- 10 MB flash / ECC protection
- 5472 kByte SRAM / ECC protection
- 1 Gbit Ethernet
- 12xCAN FD , 2xFlexRay, 12xASCLINs, 4xQSPI , 2xI²C , 25xSENT, 6xPSI, 2xHSSL, 4xMSC , 1x eMMC/SDIO
- 8x400 Mbit/s LVDS Radar Interface
- 2x SPU (Signal Processing Unit) for Radar signal procesing
- Redundant and diverse timer modules ( GTM, CCU6 , GPT12)
- EVITA Full HSM (ECC256 and SHA2)
- PG-LFBGA-292
- ISO 26262 ASIL-D support
- AUTOSAR 4.2 support
- Single voltage supply 5 V or 3.3 V
- Temperatre -40°C to 125°C
- 165°C junction temperature
System benefits:
- Best-in-class performance enabling ASIL-D designs
- Downward scalable to lower cost AURIX TC3xx microcontrollers
- A/B swap software update over the air support
- Easy migration from AURIX first generation thanks to the software and hardware compatibility
AURIX™ Embedded Software
AURIX™ Tool
|
|
![]() |
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication. |
|
|
![]() |
|
![]() |
|
![]() |
|
|
|
|
32-bit: Tricore®
| Training Title |
Language |
Hitex |
Microconsult |
| AURIX TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
| AURIX TC2xx Workshop: 32-Bit Multicore Microcontroller Family | English | X | |
| AURIX TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
| AURIX TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
| German |
|||
| English |
|||
| German |
|||
| English |
32-bit: XMC4000/XMC1000®
| Training Title |
Language |
Hitex |
Microconsult |
| Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
| Hands-on Professional Middleware für Cortex-M | German | X | |
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
German |
||
| XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
English |
16-bit: C166, XC166
| Training Title |
Language |
Hitex |
Microconsult |
| X | |||
| X | |||
| XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
| XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
| XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
| XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
| Operating system and Applications | Language | Hitex | Microconsult |
| X | |||
| X | |||
| Embedded C: Programmiermethoden und -tools for Embedded-Anwendungen |
German
|
||
| Embedded C: Programming Methods and Tools for Embedded Applications |
English |
||
| German |
|||
| TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
| Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
| Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
| Tracen und Multicore Debugging for TriCore/AURIX (MCDS) mit Lauterbach TRACE32 |
German |
||
| Tracing and Multicore Debugging for TriCore/AURIX (MCDS) with Lauterbach TRACE32 |
English |
||
| German |
|||
| English |
|||
| German |
|||
| English |
|||
| RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen f¼r Embedded- und Echtzeitsysteme |
German |
||
| RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Controller Area Network
- AURIX™ Debug Support
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Direct Memory Access
- AURIX™ Ethernet MAC
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Generic Timer Module
- AURIX™ Hardware Security Module
- AURIX™ High Speed Serial Link
- AURIX™ Infineon Low Level Driver
- AURIX™ Input Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Program Memory Unit
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Safety Concept
- AURIX™ Safety Management Unit
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ System Control Units
- AURIX™_ASCLIN_UART_1
- AURIX ™_ASCLIN_LIN_Master_1
- AURIX ™_ASCLIN_Shell_UART_1
- AURIX™_ASCLIN_SPI_Master_1
- AURIX™_ADC_Background_Scan_1
- AURIX™_ADC_Group_Scan_1
- AURIX™_Blinky_LED_1
- AURIX™_CCU6_ADC_1
- AURIX™_CCU6_Interrupt_1
- AURIX™_CCU6_PWM_Generation_1
- AURIX™_CCU6_PWM_Capture_1
- AURIX™_CPU_Perf_Counters_1
- AURIX™_DMA_ADC_Transfer_1
- AURIX™_DMA_Linked_List_Mode_1
- AURIX™_DMA_Mem_to_Mem_1
- AURIX™_DSADC_1
- AURIX™_ERU_Interrupt_1
- AURIX™_GPT12_PWM_Capture_1
- AURIX™_FCE_CRC_1
- AURIX™_GPT12_Timer_Concatenation_1
- AURIX™_GPIO_LED_Button_1
- AURIX™_GTM_ATOM_Interrupt_1
- AURIX™_GTM_ATOM_PWM_1
- AURIX™_GTM_TOM_Interrupt_1
- AURIX™_GTM_TOM_PWM_1
- AURIX™_GTM_TIM_Capture_1
- AURIX™_I2C_Read_Ext_Device_1
- AURIX™_Interrupt_Prio_1
- AURIX™_IOM_PWM_Monitor_1
- AURIX™_IOM_Signals_Comparison_1
- AURIX™_MTU_MBIST_1
- AURIX™_MULTICAN_GW_TX_FIFO_1
- AURIX™_MULTICAN_1
- AURIX™_MULTICAN_FD_1
- AURIX™_Multicore_1
- AURIX™ _PWM_Buzzer_1
- AURIX™ _RAM_Run_Function_1
- AURIX™_SCU_Clock_1
- AURIX™_SCU_Die_Temp_Sensor_1
- AURIX™_SCU_Emergency_Stop_1
- AURIX™_SCU_Power_Down_Idle_1
- AURIX™_SCU_Power_Down_Sleep_1
- AURIX™_SCU_Reset_Detection_1
- AURIX™_SMU_Emergency_Stop_Alarm_1
- AURIX™_SMU_IR_Alarm_1
- AURIX™_SMU_Reset_Alarm_1
- AURIX™_SPI_CPU_1
- AURIX™_SPI_DMA_1
- AURIX™_STM_Interrupt_1
- AURIX™_UART_DMA_Transfer_1
- AURIX™_UART_VCOM_1
- AURIX™_Watchdog_1








