F-RAM (Ferroelectric RAM)
Highly reliable, low power data logging memory
F-RAM (Ferroelectric RAM) Unterkategorien
FRAM (Ferroelectric Random Access Memory or FeRAM) is a stand-alone nonvolatile memory that enables you to instantly capture and preserve critical data when power is interrupted. They are ideal for mission-critical data-logging applications like high-performance Programmable Logic Controllers (PLC) requiring high reliability control and throughput, or life-enhancing patient monitoring devices. Designed in a low-power, small footprint, F-RAMs offer instant non-volatility and virtually unlimited endurance without compromising on speed or energy-efficiency.
Density: 4Kb, 16Kb, 64Kb, 128Kb, 256Kb, 512Kb, 1Mb, 2Mb, 4Mb, 8Mb, 16Mb
Interface: I2C, SPI, QSPI, Parallel(X8, X16)
F-RAM (Ferroelectric RAM) memory solutions for critical data logging
F-RAM (Ferroelectric Random Access Memory or FeRAM) is a standalone non-volatile memory that enables you to instantly capture and preserve critical data when power is interrupted. They are ideal for mission-critical data logging applications like high-performance programmable logic controllers (PLC) requiring high reliability control and throughput or life-enhancing patient monitoring devices. Designed in a low-power, small footprint, F-RAMs offer instant non-volatility and virtually unlimited endurance without compromising on speed or energy efficiency.
Density: 4 Kb, 16 Kb, 64 Kb, 128 Kb, 256 Kb, 512 Kb, 1 Mb, 2 Mb, 4 Mb, 8 Mb, and 16 Mb
Interface: I2C, SPI, QSPI, and parallel (X8, X16)
Key features of Infineon's F-RAM memory
Infineon's F-RAM memory solutions offer a range of features, including:
- No delay Write, which writes data to memory cells at bus speed with no soak time.
- Ferroelectric memory products are highly durable and outlast floating-gate memories with over 100 trillion write cycles.
- Ultra-low power and consume 200x less energy than EEPROMs and 3000x less than NOR flash.
- Radiation-tolerant and immune to soft errors caused by radiation that can produce bit flips.
Comprehensive portfolio of serial and parallel F-RAM memory solutions
Infineon offers a comprehensive portfolio of serial and parallel F-RAM non-volatile memories. Our standard F-RAMs are available in densities ranging from 4 Kb to 4 Mb. EXCELON™ is Infineon’s next generation of F-RAM memory. EXCELON™ F-RAM delivers the industry’s lowest-power non-volatile memory by combining ultra-low-power operation with high-speed interfaces, instant nonvolatility, and unlimited read/write cycle endurance, making it the ideal data logging memory for portable medical, wearable, IoT sensor, industrial, and automotive applications. They are available in densities ranging from 2 Mb to 16 Mb and support a 1.71 V to 1.89 V operating voltage range in addition to the wide-voltage 1.8 V to 3.6 V range. Learn more about our EXCELON™ F-RAMs
Highly-reliable nonvolatile memory enabled by ferroelectric technology
F-RAM memories are built on ferroelectric technology. The F-RAM chip contains a thin ferroelectric film of lead zirconate titanate, commonly referred to as PZT. The atoms in PZT change polarity in an electric field, thereby producing a power-efficient binary switch. However, the most important aspect of PZT is that it is not affected by power disruption, making F-RAM a reliable non-volatile memory. The underlying operation principle of F-RAM and its unique memory cell architecture impart specific advantages that set the technology apart from competing memory technologies like EEPROM or NOR flash.
|
Memory Solutions Tech Forum – on demand sessions
Join our Memory Solutions Tech Forum, where industry and Infineon experts highlight new design trends and use cases enabled by Infineon Memory Solutions in automotive and industrial applications.
This forum is specifically designed for the design community, including system architects and design engineers. You gain valuable insights into addressing the challenges of increasing design complexities driven by multiple requirements. Furthermore, the sessions offer solutions to aid in reducing qualification effort, development cost, and time to market.