IRHM93130SCS
Überblick
Rad hard, -100V, -11A, single, P-channel MOSFET, R4 in a TO-254AA package - TO-254AA, 100 krad(Si) TID, QIRL
Features
- Low RDS(on)
- Single event effect (SEE) hardened
- Low total gate charge
- Proton tolerant
- Simple drive requirements
- Electrically isolated
- Hermetically sealed
- Ceramic package
- Light weight
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
Support