LS2812D/EM
Überblick

Hybrid DC-DC converter with 28 Vin and +/-12 Vout dual output, 30 W total output power - Engineering Model
Features
- Low Weight < 80 grams
- Magnetically Coupled Feedback
- 18V to 40V DC Input Range
- Up to 30W Output Power
- Single and Dual Output Models Include 1.5, 2.5, 3.3, ±5, 6, ±12 and ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
Support