GHP2806S/CKA
Überblick

Hybrid DC-DC converter with 28 Vin and 6 Vout single output, 120 W total output power - Screening Level K Solder Dipped Leads
Features
- Low Weight < 110 grams
- Magnetically Coupled Feedback
- 18V to 40V DC Input Range
- Up to 120W Output Power
- Single and Dual Output Models Include ±5, ±12, ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
Support