5962R1021601KXC
Überblick

Hybrid DC-DC converter with 28 Vin and +/-15 Vout dual output, 40 W total output power - SMD Class K RHA Gold Plated Leads
Features
- Low Weight < 100 grams
- Magnetically Coupled Feedback
- 18V to 50V DC Input Range
- Up to 40W Output Power
- Single and Dual Output Models Include 3.3, ±5, ±7, ±12 and ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
Support