USB0010 Communication interface between Infineon XDP™ Designer GUI and Infineon's controllers and digital POL
Überblick
This USB dongle is intended for specific customers with previously issued software licenses. The general public (gamers, overclockers, etc.) should not purchase this product as no product license will be provided. Should you have any uncertainties, please consult with your Infineon representative prior to making a purchase.
Zusammenfassung der Merkmale
- No external power supply
- Powered by USB 5 V connector pin
- I2C speed setting up to 800 KHz
- Speed can be set by XDP™ Designer GUI
- Heatbeat LED
- 5 V USB supply LED indicator
- Type A connector for USB
- 3 pin connector for I2C
- Clear red casing
Potentielle Zielanwendungen
- USB to I2C communication
Support