SPOC-2 DB BTS71033-6ESA
Überblick
The BTS71033-6ESA Daughterboard is a small PCB with soldered SPOC+2 device on it. It has to be used in combination with the SPOC+2 motherboard.
Zusammenfassung der Merkmale
- High-Side Switch with Diagnosis and Embedded Protection
- Part of SPOC™+2 Family
- Daisy Chain capable SPI interface
- 3.3 V and 5 V compatible logic pins
- Slew rate control for all Channels
- ReverSave™ for low power dissipation in Reverse Polarity
- Switch ON capability while Inverse Current condition (InverseON)
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
Vorteile
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
- Diagnosis feedback via SPI
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (tripping) with Programmable Restart Control and Current Threshold
- Undervoltage shutdown
- Overvoltage protection with external components
Potentielle Zielanwendungen
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Driving capability suitable for 7 A and 4 A loads and high inrush current loads such as 65W bulb, HID or LED equivalent and 42W bulb or LED equivalent
Support


