REF_AUDIO_GANB_750W Class D audio evaluation board with CoolGaN™
Überblick
The REF_Audio_GaNb_750W features CoolGaN™ Transistors 100 V G3 combined with the MERUS™ IRS20957SPBF Class D audio driver. The design demonstrates the superior power density and audio performance of CoolGaN™. This two-channel design is scalable up to 375 W x 2ch at 2 Ω without a heatsink. The design includes all the required house keeping power supplies and connectors for ease of use.
Zusammenfassung der Merkmale
- 375 W x 2 channels
- -> 10% THD+N, 2 Ω at ±36 V
- 240 W x 2 channels
- -> 10% THD+N, 4 Ω at ±40 V
- Heatsinkless design
- High & low-side overcurrent protection
- Overvoltage protection
- High & low-side undervoltage protection
- Overtemperature protection
- Self-oscillating half-bridge topology
- Onboard clock synchronization
Vorteile
- Superior power density with CoolGaN™
- Clean switching performance
- Narrow deadtime for better THD
- Low residual noise 30 µV
- Easy to use
- Compatible with MERUS™ driver
List of Components:
Support