REF_45W1_ZVS_184EM 45 W power supply using CoolSET™ SiP ICE184EM
Überblick
REF_45W1_ZVS_184EM is a 45 W auxiliary power supply reference design based on Infineon’s latest CoolSET™ SiP ICE184EM configured in a flyback topology.
Zusammenfassung der Merkmale
- Universal input 90~264 VAC
- Output 1: 12 V/3.75 A
- Output 2: 15 V/0.15 A
- > 92% full-load efficiency at 230 VAC
- Secondary ENS control LDO at primary side
Vorteile
- Multi-output support for IPM gate driver
- Multi-output support for relay and MCU
- Multi-output support for biasing needs
- High efficiency design with SR
- Low standby power consumption
- Ability to turn off LDO at primary side
- High reliability and robust operation
List of Components:
Support