KIT_PSC3_DB1
Überblick
The PSOC™ Control C3 DB1 evaluation board is the dual buck power board from the KIT_PSC3M5_DP1 kit without the controller card. This board is designed to provide engineers in the learning and testing of digital power control applications with dual buck configuration. The control card can be developed based on specific customer requirements to shorten the evaluation cycle time.
Zusammenfassung der Merkmale
- Voltage Control Mode (VCM)
- Peak Current Control Mode (PCCM)
- Multiphase synchronous buck converter
- Up to four buck channels are possible
- Two on-board variable and transent loads
- Bode plots measurement ready
- Test points for buck coverter details
- Power LED, ACT_LED, and Fault LED
- 24V DC adapter
Vorteile
- Full software ecosystem ModusToolBox™
- Code example start code development
- Dual buck evaluation
- Second dual buck board connection
Potentielle Zielanwendungen
Support