KIT_AK_3PHASE_DRIVE_V1
3-Phase Motor Drive Application Kit
Order Nr.: KIT_AK_3PHASE_DRIVE_V1 Price: 449,- EUR Buy Online
Infineon offers now a new 3-phase motor drive application kit to shorten time-to-market for energy efficient motor control designs targeting excellent speed control, reduced noise and high system reliability. The kit is built around the 8-bit XC886 MCU capable of running field oriented control (FOC) and CIPOS™ - an intelligent power module (IPM), which provides a high level of system integration.
Complete software package including
- DriveMonitor
- Graphical User Interface for real time control and monitoring
- USB-CAN bridge
- Optimized sensorless FOC source code for PMSM
- Speed PI controller
- Two current PI controller (Id and Iq)
- Source code for V/f control for ACIM for quick evaluation
- Free tool chain including SDCC compiler and IDE
- Fast flash programming via JTAG
Potentielle Zielanwendungen
- Home appliances such as washing machines
- Industrial motor control, e. g. pumps, fans
KIT_AK_3PHASE_DRIVE_V1 - Drive Monitor, Hardware Description
-
3-Phase Motor Drive Application Kit - Application Brief
Share 01_00 | Nov 23, 2007 | PDF | 483 kb
-
XC886CM Drive Card
Share 01_00 | Dec 25, 2007 | PDF | 1,58 mb
-
Drive Monitor, Hardware Description
Share 02_00 | Mar 20, 2009 | PDF | 3,29 mb