IRAUDAMP8
Überblick
120W x 4 Channel Class D Audio Power Amplifier Using the IRS2093M and IRF6665
Vorteile
- 120 W x 4 channels, (THD=1%, 1kHz, 4 Ohms)
- 0.015% THD+N distortion @ 60W, 4 Ohms
- Residual noise 200 µV, IHF-A weighted, AES-17 filter
- 90% Efficiency @ 120W, 4 Ohms, Class-D Stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS2093M Controller and Gate Driver IC and IRF6665 DirectFET MOSFETs
Potentielle Zielanwendungen
- Class D Audio
Support