IRAUDAMP5
Überblick
Reference design board-120W x 2-channel class D audio power amplifier using the IRS2092S and IRF6645
Vorteile
- 120W x 2 Channels (THD=1%, 1kHZ)
- 0.005% THD+N @ 60W, 4 Ohms
- 170 µV Distortion, IHF-A weighted, AES-17 filter
- 96% Efficiency @ 120W, 4 Ohms, Single Channel Driven, Class-D Stage
- OCP, OVP, UVP, DC protection and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS2092S Controller and Gate Driver IC and IRF6645 DirectFET MOSFETs
Potentielle Zielanwendungen
- Class D Audio
Support