IRAUDAMP4A
Überblick
Reference design board - 2-channel 120W half-bridge class-D audio power amplifier featuring IRS20957 controller IC
Vorteile
- 120 W x 2 channels, (THD=1%, 1kHZ)
- 0.004% THD+N distortion @ 60W, 4 Ohms
- Residual noise 52 µV, IHF-A weighted, AES-17 filter
- 96% efficiency @ 120W, 4 Ohms, Single Channel Driven, Class-D Stage
- OCP, OVP, UVP, DC protection and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS20957S Gate Driver and IRF6645 DirectFET MOSFETs
Potentielle Zielanwendungen
- Class D Audio
Support