IRAUDAMP22
Überblick
Reference design board - 50W/2Ohms x 2-channel class D audio power amplifier featuring IR4322
Vorteile
- Output Power 50W x 2 channels (10%THD+N 2Ohms load no heatsink)
- 100W x 2 channels (10%THD+N 2Ohms load *with heatsink),
- Multiple Protection Features: Over-current protection (OCP), high and low side
- Over-voltage protection (OVP),
- Under-voltage protection (UVP), high and low side
- DC-protection (DCP),
- Over-temperature protection (OTP)
- PWM Modulator: Self-oscillating half-bridge topology with optional clock synchronization
Potentielle Zielanwendungen
- Class D Audio
Support