IRAUDAMP15
Überblick
Reference design board - 35 W/4 ohms x 2 channel class D audio power amplifier featuring IR4311
Vorteile
- 35 W x 2 channels, (THD=10%, 1kHz, 4 Ohms)
- 0.02% THD+N distortion @ 5W, 4 Ohms
- Residual noise 250 µV, IHF-A weighted, AES-17 filter
- 96% Efficiency @ 35 W, 4 Ohms, Class-D Stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology
- Featuring IR4311 integrated Class D IC
Potentielle Zielanwendungen
- Class D Audio
Support