IRAUDAMP10
Überblick
Reference design board - 2-channel 300 W/CH half-bridge class D audio power amplifier featuring IRS2052M controller IC
Vorteile
- 300 W x 2 channels, (THD=1%, 1kHz, 4 Ohms)
- 0.008% THD+N distortion @ 100W, 4 Ohms
- Residual noise 220 µV, IHF-A weighted, AES-17 filter
- 90% Efficiency @ 300W, 4 Ohms, Class-D Stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS2052M Controller and Gate Driver IC and IRF6775 DirectFET MOSFETs
Potentielle Zielanwendungen
Support