iMOTION™ Modular Application Design Kit MADK
Überblick
Compact and flexible 3-phase motor drive evaluation platform with controller & IPM, sensorless or optional with sensors!

The Modular Application Design Kit (MADK) evaluation platform covers motor drive applications from 20W up to 1.5kW. The platform is offering a modular and scalable system solution with different control board options and a range of power boards.
Using MADK standardized M1 Platform interface, different control and power boards can be combined in a system that perfectly matches the requirements of the application. This modular approach allows developers a maximum in flexibility and scalability during evaluation and development phase at affordable costs!
Get a motor running in less than 1 hour with iMOTION™ controllers!
Modular approach allows a maximum in flexibility and scalability
Find the right system fitting your application needs:
Produkte
Highlights
Details
Key Benefits | Applications |
---|---|
|
Key Features |
---|
|
This might also interest you
Simulation
Videos
Trainings
You will find out what MADK boards are and what are their advantages regarding inverterization.
Support