EVALKIT_TLE9189QVW This board is designed as a simple, easy-to-use tool to familiarize yourself with Infineon’s MOTIX™ TLE9189QVW gate driver IC for 12 V BLDC motor control in automotive applications.
Überblick
This evaluation kit is a ready-to-use solution to test and evaluate the MOTIX™ TLE9189QVW gate driver IC for BLDC motors. It is equipped with a microcontroller, power supply and a B6-bridge using 40 V MOSFETs to drive a 3-phase motor. Motor phases can easily be connected using a wire-to-board terminal block, without needing any additional tools. Additionally, a Configuration Wizard facilitates the evaluation of the basic behavior of the device.
Zusammenfassung der Merkmale
- MOTIX™ TLE9189QVW gate driver IC
- 32-bit TriCore™ AURIX™ TC364DP
- OPTIREG™ PMIC TLF35585QV
- B6-bridge with OptiMOS™ 6 40 V MOSFETs
- Universal serial bus (USB) port
- On-board debugger
- Debug interface for DAP
- Reverse polarity protection
Potentielle Zielanwendungen
- Electric power steering
- Electric brake & brake assist
- FuSa-related BLDC motor control
- FuSa-related PMSM motor control
Diagramme
Videos
Support