EVAL_XDP711-001 Evaluation board for XDP711-001
Überblick
This evaluation board features the wide input voltage range digital hot-swap controller XDP™ XDP711-001 to provide a controlled turn-on of the FETs to reduce the inrush current on capacitive load. In conjunction with the module EVAL_XDP7xx_FET_BRD_mTOLL, it allows for testing the turn-on behavior of one or multiple (parallel) N-channel MOSFETs. This FET board is exchangeable by other FET boards to evaluate other MOSFET packages.
Zusammenfassung der Merkmale
- Easy input and output connections
- Provides PMBus® interface
- Per pin diagnostics
- Wide input voltage range
- On board capacitive load
- Fault, warning, power good LEDs
- RESTART push button
- Easy-mode-selection using jumpers
- Configurable 3.3 V / 5 V bias
Vorteile
- Various MOSFET package selection
- Easy paralleling of MOSFET
- Easy-to-scale design with multiple shunts
- Port of XDP™ designer dongle
- Easy mode configuration
- Easy device address selection
- Board optimized for high-power designs
- On board I2C pullups
Potentielle Zielanwendungen

Support