EVAL_MTR_48V150A_GAN Evaluation board for low-voltage and high-power motor drive solutions with CoolGaN™ Transistors 80 V G3 and TDI EiceDRIVER™ 1EDN7116U
Überblick
The EVAL_MTR_48V150A_GaN is an evaluation board for FOC motor drive applications, including eight CoolGaN™ Transistors 80 V G3 in parallel. For each side of the half-bridge configuration, the EiceDRIVER™ gate drive IC 1EDN7116U is used. In addition, three in-phase current sensors using the XENSIV™ TLE4972 magnetic current sensors provide accurate phase current measurements at any switching frequency.
Zusammenfassung der Merkmale
- Optimized parallel half-bridge layout
- Waveform connection
- DC voltage connection
- On-board temperature sensing
- Multiple PWM input options
Vorteile
- High efficiency
- High power density
- Easily scalable design
List of Components:
Support