EVAL_ISO2H823V2.5_B Evaluation board for ISOFACE™ ISO2H823V2.5
Überblick
The galvanically isolated ISOFACE™ digital output switch ISO2H823V2.5 establishes a new standard in diagnostics for industrial control applications. It provides real-time, differentiated feedback essential for preventive maintenance and rapid problem resolution in capital-intensive or time-critical industrial environments. It offers system designers benefits such as accelerated time to market, reduced PCB space, and consistent product reliability.
Zusammenfassung der Merkmale
- 2.5 kV galvanic isolation
- 8-ch high side power-switch for loads up to 0.6 A
- Integrated protection including current limitation, overtemperature and active output clamp
- Complete system integration
- Comprehensive 10-fold diagnostics
- UL508 and CSA22.2 No. 14 certified
Vorteile
- High system robustness
- Proven lowest field failure rates
- Low demand for PCB space and low BOM count
- Quick and target oriented maintenance
- Supports quick commissioning of production
List of Components:
Videos
Support