EVAL_600W_12V_LLC_C7
600W half-bridge LLC evaluation board with 600V CoolMOS™ C7 SJ MOSFET in analog and digital versions
This evaluation board shows how to design the half-bridge LLC stage of a server SMPS with the target to meet 80+ Titanium standard efficiency requirements. For this purpose, the following technologies has been used: 600V CoolMOS™ C7 SJ MOSFET (IPP60R180C7) on the primary side and OptiMOS™ 40V low voltage power MOSFET in SuperSO8 (BSC010N04LS) in the synchronous rectification secondary stage, in combination with QR CoolSET™ (ICE2QR2280Z), EiceDRIVER™ 2EDL hi-low side driver (2EDL05N06PF), EiceDRIVER™ 2EDN low side gate driver (2EDN7524F) and an LLC controller (ICE2HS01G) for the analog or XMC™ microcontroller (XMC4200) in the digital version.
-
Application note evaluation board EVAL_600W_12V_LLC_C7 with 600V CoolMOS™ C7
Share 01_00 | Jun 03, 2015 | PDF | 1,58 mb
-
Application note evaluation board EVAL_600W_12V_LLC_C7 with 600V CoolMOS™ C7 and XMC™
Share 01_00 | Jun 26, 2017 | PDF | 4,98 mb