EVAL_15W_5V_FLYB_P7
Überblick
15W 5V charger reference design with 700V CoolMOS™ P7
This is a 15W 5.0V/3.0A USB adapter reference design using AC-DC quasi-resonant PWM controller IC (ICE2QS03G), 700V CoolMOS™ P7 SJ MOSFET (IPS70R1K4P7S) in IPAK package, OptiMOS™ 60V low voltage power MOSFET (BSC067N06LS3G) and high speed switching diode (BAS21-03W) in a slim plug form factor with various mode of protections.
-
Application note evaluation board EVAL_15W_5V_FLYB_P7
Share 02_00 | Mar 17, 2017 | PDF | 2,74 mb
Support