EVAL_10KW_B6_SIC400V
Überblick
Three-phase half-bridge (B6) topology with 400 V CoolSiC™ G2
The EVAL_10KW_B6_SIC400V uses a B6 inverter with isolated gate driver used for driving motors, supporting both ACIM and PMSM up to 10 kW. It utilizes the CoolSiC™ MOSFET 400 V G2 in a B6 configuration, allowing for power level fine-tuning.
The kit includes a power board, a capacitor board, and a gate driver board, enabling designers and researchers to evaluate them in a working setup and adapt the circuits according to their specific needs.
Zusammenfassung der Merkmale
- Test platform for 3-ph half-bridge (B6)
- Power board with air-cooled heatsink
- Capacitor board for inverter current
- Isolated gate driver board
- Complete design files for download
Vorteile
- Virtual design for SiC based B6 inverter
- Layout and heatsink design guidance
- High efficiency
- Smooth switching waveforms
- Supports KIT_XMC4400_DC_V drive card
List of components
Support