EVAL_10KW_3LANPC_SIC Virtual evaluation board for ANPC 3-level topology using 400 V CoolSiC™ MOSFET
Überblick
This virtual design for 3L-ANPC topologies features a 3-phase, 3-level inverter board and isolated power supply board. The optimized layout minimizes commutation loop inductance, reducing switching losses and voltage overshoot.
It is ideal for engineers and researchers to experiment, validate, and optimize 3L-ANPC systems for industrial motor drives and photovoltaic string inverters.
Zusammenfassung der Merkmale
- Test platform for 3L-ANPC topology
- 3-phase, 3-level ANPC power board
- Isolated power supply: AUX power supply
- XMC4400 Drive card interface
- High precision coreless current sensor
- CoolSiC™ 400 V - heat-sink free design
Vorteile
- High efficiency > 99.5% & power density
- Low EMI
- Reduced voltage stress, improved longevity
- Flexible motor control algorithm
- Allows for 2-L modification to compare
- Extended power range via heatsink (opt.)
Support