EVAL-IH-R5IPB-A-V1
Überblick
Evaluation board of Integrated Power Device (IPD) Protect
This board implements a single-ended parallel-resonant (SEPR) converter for induction heating applications in order to demonstrate the functionalities of the IEWS20R5135IPB during the typical operating conditions of an induction heating cooker. This board also represents a design recommendation of the IPD. Care has been taken to optimize the layout of the PCB in order to guarantee clean signals and reproducible behavior of the device in all operating conditions.
Zusammenfassung der Merkmale
- Input voltage: 200 – 250 Vac
- Integrated control via Infineon XMC™ 1302
- Easy to measure waveforms of IPD for best understanding of device behavior
- Optimized commutation loop
- External connection of resonant coil for an easy exchange or replacement
- Easy to replace the IPD device
- Direct access to the device for thermal camera measurements
Support