EV GB HPD2 SI 08 Gate Driver Board with 1EDI3025AS gate drivers for HybridPACK™ Drive G2 modules with 750V EDT3 IGBT Chipset
Überblick
The HybridPACK™ Drive G2 gate driver board is compatible to all HybridPACK™ Drive SI G2 1200V modules, for all modules FSxxxxR08A7P3xx & FSxxxxR08A8P3xx. It supports Onchip Tempsense with latest Infineon EiceDRIVER™ 1EDI3025AS. It is prepared for Swoboda/IFX Motor Phase Current Sensor.
not included: power modules, logic board, cooler, oring, software and phase current sensor
Zusammenfassung der Merkmale
- Features gate driver testing
- Support for HybridPACK™ Drive G2
- EiceDriver™ compatibility
Vorteile
- Save design time
- Ease-of-use
- Fast IGBT power module evaluation
- Cross-reference test
Support